CAMCO Rotary Index Drives Accessories
CAMCO offers a complete selection of CAMCO rotary index drives accessories to meet your specific system requirements. From drives and controls to switches and gear reducers, CAMCO completes your automation package.
AC Drives
CAMCO IM-pAC AC Drives offer the power of an AC drive with the ease of a DC drive.
- Factory preset parameters for ease of use in indexing applications
- Simple connections with clearly marked, easy-access terminals
- Easily replace a DC drive with a 120VAC drive
- Electronic overload detection eliminates the need for mechanical overload clutches
- More energy efficient than DC drives
- Eliminates need for clutch-brake or brake motor
Key Features
- Wide range of models: 1 to 5 hp with 120, 240 or 460 V AC Input
- Up to 60 cycles per minute using high-performance, low inertia AC motors
- 4 preset speeds: set drive with one speed for production and another for setup or e-stop recovery
- Keypad access to parameters
- DIN rail mounting
- CE Marking and UL Listed
DC Motors and Drives
- Efficient, low-cost, cycle-on-demand control
- Smooth acceleration for high inertia loads
- Consistent machine output regardless of load conditions
- NEMA 12 enclosure is removable for chassis mounting
CAMCO eSwitch Programmable Switch
The CAMCO eSwitch is a programmable, multi-channel switch used to signal rotary position for accurate timing of component operation.
-
Easy to use
- Set up and adjust the eSwitch with a simple windows program
- Connect to the eSwitch with standard USB and 12-pin cables
- No cycle cams to adjust
- Program up to 8 outputs with 4 signals per output
- Use different channels to signal different operations, such as starting and stopping an indexer or opening and closing a gripper
- Small and compact: 90 x 90 x 60 mm overall dimensions
- Tough and reliable
- Enclosure is watertight and NEMA 4, 4x and IP66 rated
- No mechanical parts
- Use with shaft speeds up to 180 RPM
Applications
The eSwitch is useful for a variety of applications.
- Multiple signal requirements
- Control of components locally: Indexer, parts handler, gripper
- Signal Multiple locations in cycle: beginning, middle, and end of dwell
- Parts Handlers: signal home dwell, pick dwell and place dwell
- Medical or food applications: watertight enclosure
Speed Reducers
- High load capacity, smooth operation, long life
- Ratios of 5:1 to 60:1, plus double-reduction models available
- Direct mounting for constant camshaft speed
- Gear motors with internal reducer available
IM-pAC - AC Drive
The IM-pAC AC Drive is optimized for cam-operating index applications
- Easy setup with factory preset parameters
- Simple connections: easy-access terminals with clear markings
- Up to 60 cycles per minute using high-performance 1/3 to 2 hp AC motors
- Consistent stopping in the same indexer dwell position regardless of speed and without braking resistors
| Part Number | CAD | Rating | Motor Power | |
|---|---|---|---|---|
| 92C85797010000 | 200-240V .75 kW 1 phase 48-62 Hz Voltage | 1.0 hp 0.75 kW | ||
| 92C85797020000 | 380-480V .75 kW 3 phase 48-62 Hz Voltage | 1.0 hp 0.75 kW |