Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-190-40-TSA-B112
CPI-190-40-TSA-B112
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
7.93
Weight (lb)
1.1
Maximum Static Clamp Load (ft lb)
140
Tube Diameter (in)
1.57
Tube Diameter (mm)
40
Weight (kg)
0.5
Maximum Static Clamp Load (Nm)
190
max_static_clamp_load_metric
190
Length (mm)
201.5
Material
Aluminum
Product Series
SA
Product Type
Swivel Arm, "Extend Arm"
Finish
Blue
Product Function
Robotic Tooling
PublishedDate
1704225619000
DistributorGroup
End Effectors
Tube Size
40 mm
Back to Top