Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-95-1-TSA
CPI-95-1-TSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Weight (lb)
0.98
Maximum Linear Adjustment (in)
2
Maximum Static Clamp Load (ft lb)
140
Length (in)
9.66
Tube Diameter (in)
1.00
Tube Diameter (mm)
25.4
Length (mm)
245.3
Maximum Static Clamp Load (Nm)
190
max_static_clamp_load_metric
190
Weight (kg)
0.44
Maximum Linear Adjustment (mm)
50.8
Apple Core (mm)
19
Tube Size
1.00 in
Product Function
Robotic Tooling
PublishedDate
1704221892000
Finish
Silver
Material
Aluminum
DistributorGroup
End Effectors
Product Type
Swivel Arm, "Extend Arm"
Apple Core Size
19
Product Series
SA
Back to Top