Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-CLM-25-15F
CPI-CLM-25-15F
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.32
Tube Diameter (in)
0.98
Maximum Static Clamp Load (ft lb)
30.0
Weight (kg)
0.14
Tube Diameter (mm)
25
max_static_clamp_load_metric
40.7
Maximum Static Clamp Load (Nm)
40.7
PublishedDate
1675199118000
Material
Aluminum
Tube Size
25 mm
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Type
Mount, End Flange
Product Series
CLM
Back to Top