Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-CLM-50-50
CPI-CLM-50-50
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
10
Weight (lb)
0.1
Tube Diameter (in)
0.05
Tube Combinations (in)
0.50 / 0.50
Tube Diameter (mm)
12.7
max_static_clamp_load_metric
13.6
Maximum Static Clamp Load (Nm)
13.6
Weight (kg)
0.05
Tube Combinations (mm)
12.7 / 12.7
DistributorGroup
End Effectors
Tube Size
0.50 in / 0.50 in
Product Type
Cross Clamp
Product Function
Robotic Tooling
Product Series
CLM
Material
Aluminum
Back to Top