destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED10-100-075-07

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.00
Length (in) 7.18
Maximum Static Clamp Load (ft lb) 200
Weight (lb) 0.85
Apple Core (in) 0.75
Tube Diameter (mm) 25.4
Maximum Static Clamp Load (Nm) 271
Weight (kg) 0.339
Length (mm) 182.3
max_static_clamp_load_metric 271
Apple Core (mm) 19
Product Type Swivel Arm
Tube Size 1.00 in
Product Series ED
Finish Silver
Apple Core Size 19
Material Aluminum
Product Function Robotic Tooling
DistributorGroup End Effectors
Back to Top