Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED10-100-075-09

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.99
Apple Core (in) 0.75
Tube Diameter (in) 1.00
Maximum Static Clamp Load (ft lb) 200
Length (in) 9.15
Tube Diameter (mm) 25.4
Length (mm) 232.4
Apple Core (mm) 19
Weight (kg) 0.45
max_static_clamp_load_metric 271
Maximum Static Clamp Load (Nm) 271
Finish Silver
Product Series ED
Product Function Robotic Tooling
Apple Core Size 19
Product Type Swivel Arm
Tube Size 1.00 in
DistributorGroup End Effectors
Material Aluminum
Back to Top