webstrip_destaco
End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED10-100-075-10

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 10.14
Weight (lb) 1.06
Maximum Static Clamp Load (ft lb) 200
Tube Diameter (in) 1.00
Apple Core (in) 0.75
max_static_clamp_load_metric 271
Length (mm) 257.6
Apple Core (mm) 19
Weight (kg) 0.48
Maximum Static Clamp Load (Nm) 271
Tube Diameter (mm) 25.4
Material Aluminum
Product Function Robotic Tooling
Tube Size 1.00 in
Apple Core Size 19
Product Type Swivel Arm
Product Series ED
Finish Silver
DistributorGroup End Effectors
Back to Top