Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED10-100-075-11

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 11.13
Apple Core (in) 0.75
Maximum Static Clamp Load (ft lb) 200
Tube Diameter (in) 1.00
Weight (lb) 1.13
Apple Core (mm) 19
Maximum Static Clamp Load (Nm) 271
max_static_clamp_load_metric 271
Tube Diameter (mm) 25.4
Length (mm) 282.7
Weight (kg) 0.51
Product Type Swivel Arm
Material Aluminum
Product Function Robotic Tooling
Product Series ED
DistributorGroup End Effectors
Tube Size 1.00 in
Finish Silver
Apple Core Size 19
Back to Top