destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED10-100-075-12

Visit Product Series:
CAD

Product Details Unit View:
Maximum Static Clamp Load (ft lb) 200
Apple Core (in) 0.75
Length (in) 12.13
Tube Diameter (in) 1.00
Weight (lb) 1.2
max_static_clamp_load_metric 271
Apple Core (mm) 19
Length (mm) 308
Weight (kg) 0.54
Maximum Static Clamp Load (Nm) 271
Tube Diameter (mm) 25.4
Product Function Robotic Tooling
Material Aluminum
Product Type Swivel Arm
Apple Core Size 19
Finish Silver
DistributorGroup End Effectors
Tube Size 1.00 in
Product Series ED
Back to Top