webstrip_destaco
End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED10-100-075-13

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.00
Length (in) 13.12
Weight (lb) 1.27
Maximum Static Clamp Load (ft lb) 200
Apple Core (in) 0.75
Apple Core (mm) 19
max_static_clamp_load_metric 271
Weight (kg) 0.58
Tube Diameter (mm) 25.4
Length (mm) 338.2
Maximum Static Clamp Load (Nm) 271
Product Series ED
Tube Size 1.00 in
Material Aluminum
DistributorGroup End Effectors
Apple Core Size 19
Product Type Swivel Arm
Finish Silver
Product Function Robotic Tooling
Back to Top