destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED10-100-100-05

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.74
Length (in) 5.31
Tube Combinations (in) 1.00 / 1.00
Tube Diameter (in) 1.00
Length (mm) 134.9
Tube Combinations (mm) 25.4 / 25.4
Weight (kg) 0.34
Tube Diameter (mm) 25.4
Finish Silver
Product Type Swivel Arm
Product Function Robotic Tooling
Product Series ED
DistributorGroup End Effectors
Tube Size 1.00 in / 1.00 in
Material Aluminum
Back to Top