destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED10-100-100-06

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.00
Tube Combinations (in) 1.00 / 1.00
Weight (lb) 0.81
Length (in) 6.28
Tube Diameter (mm) 25.4
Weight (kg) 0.37
Length (mm) 159.4
Tube Combinations (mm) 25.4 / 25.4
Product Type Swivel Arm
Product Function Robotic Tooling
Material Aluminum
DistributorGroup End Effectors
Tube Size 1.00 in / 1.00 in
Finish Silver
Product Series ED
Back to Top