webstrip_destaco
End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED10-100-100-07

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.00
Weight (lb) 0.88
Tube Combinations (in) 1.00 / 1.00
Length (in) 7.25
Tube Combinations (mm) 25.4 / 25.4
Tube Diameter (mm) 25.4
Length (mm) 184.2
Weight (kg) 0.4
Tube Size 1.00 in / 1.00 in
Finish Silver
DistributorGroup End Effectors
Product Series ED
Material Aluminum
Product Type Swivel Arm
Product Function Robotic Tooling
Back to Top