destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED10-100-100-15

Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 1.00 / 1.00
Tube Diameter (in) 1.00
Length (in) 15.17
Weight (lb) 1.43
Tube Combinations (mm) 25.4 / 25.4
Length (mm) 385.3
Tube Diameter (mm) 25.4
Weight (kg) 0.65
Material Aluminum
Product Function Robotic Tooling
Product Series ED
Tube Size 1.00 in / 1.00 in
Product Type Swivel Arm
DistributorGroup End Effectors
Finish Silver
Back to Top