destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-06

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.83
Length (in) 6.26
Apple Core (in) 0.75
Tube Diameter (in) 1.5
Length (mm) 159
Tube Diameter (mm) 38.1
Weight (kg) 0.38
Apple Core (mm) 19
Product Type Swivel Arm
Tube Size 1.50 in
DistributorGroup End Effectors
Product Function Robotic Tooling
Material Aluminum
Apple Core Size 19
Product Series ED
Finish Silver
Back to Top