webstrip_destaco
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-09

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.03
Length (in) 9.19
Tube Diameter (in) 1.5
Apple Core (in) 0.75
Apple Core (mm) 19
Length (mm) 233.5
Tube Diameter (mm) 38.1
Weight (kg) 0.47
Product Type Swivel Arm
Product Function Robotic Tooling
Material Aluminum
Tube Size 1.50 in
Finish Silver
Product Series ED
Apple Core Size 19
DistributorGroup End Effectors
Back to Top