destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-12

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.5
Length (in) 12.16
Apple Core (in) 0.75
Weight (lb) 1.24
Apple Core (mm) 19
Weight (kg) 0.56
Length (mm) 308.8
Tube Diameter (mm) 38.1
Material Aluminum
Apple Core Size 19
DistributorGroup End Effectors
Product Type Swivel Arm
Finish Silver
Product Function Robotic Tooling
Tube Size 1.50 in
PublishedDate 1704223596000
Product Series ED
Back to Top