destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-13

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.31
Length (in) 13.15
Tube Diameter (in) 1.5
Apple Core (in) 0.75
Tube Diameter (mm) 38.1
Weight (kg) 0.59
Apple Core (mm) 19
Length (mm) 334
Product Function Robotic Tooling
Product Type Swivel Arm
Product Series ED
Apple Core Size 19
Tube Size 1.50 in
Material Aluminum
Finish Silver
DistributorGroup End Effectors
Back to Top