destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-16

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.52
Apple Core (in) 0.75
Tube Diameter (in) 1.5
Length (in) 16.13
Tube Diameter (mm) 38.1
Length (mm) 409.8
Weight (kg) 0.69
Apple Core (mm) 19
Finish Silver
Tube Size 1.50 in
Apple Core Size 19
Product Type Swivel Arm
Product Function Robotic Tooling
Material Aluminum
Product Series ED
DistributorGroup End Effectors
Back to Top