destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø25mm/1.00"

CPI-ED10-150-100-07

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.50|1.00
Tube Combinations (in) 1.5 / 1.0
Weight (lb) 0.92
Length (in) 7.31
Weight (kg) 0.42
Length (mm) 185.7
Tube Combinations (mm) 38.1 / 25.4
Tube Diameter (mm) 38.1|25.4
Product Function Robotic Tooling
Tube Size 1.50 in / 1.00 in
Product Type Swivel Arm
Finish Silver
Material Aluminum
Product Series ED
DistributorGroup End Effectors
Back to Top