webstrip_destaco
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø25mm/1.00"

CPI-ED10-150-100-12

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 12.22
Tube Diameter (in) 1.50|1.00
Tube Combinations (in) 1.50 / 1.00
Weight (lb) 1.27
Weight (kg) 0.57
Length (mm) 310.5
Tube Combinations (mm) 38.1 / 25.4
Tube Diameter (mm) 38.1|25.4
Finish Silver
Material Aluminum
Product Series ED
DistributorGroup End Effectors
PublishedDate 1704223813000
Product Function Robotic Tooling
Tube Size 1.50 in / 1.00 in
Product Type Swivel Arm
Back to Top