Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED25-25-19-100

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.65
Apple Core (in) 0.75
Tube Diameter (in) 0.98
Length (in) 4.22
Maximum Static Clamp Load (ft lb) 200
max_static_clamp_load_metric 271
Maximum Static Clamp Load (Nm) 271
Tube Diameter (mm) 25
Length (mm) 107.2
Apple Core (mm) 19
Weight (kg) 0.29
Product Series ED
Material Aluminum
Product Function Robotic Tooling
Product Type Swivel Arm
DistributorGroup End Effectors
Finish Blue
Tube Size 25 mm
Apple Core Size 19
Back to Top