webstrip_destaco
End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED25-25-19-150

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 0.98
Maximum Static Clamp Load (ft lb) 200
Weight (lb) 0.78
Apple Core (in) 0.75
Length (in) 6.13
Maximum Static Clamp Load (Nm) 271
Apple Core (mm) 19
max_static_clamp_load_metric 271
Length (mm) 155.7
Weight (kg) 0.36
Tube Diameter (mm) 25
DistributorGroup End Effectors
283-HTS_TARIFF_CODE 84662098
283-COUNTRY_OF_ORIGIN US
Product Function Robotic Tooling
Material Aluminum
Tube Size 25 mm
Finish Blue
Product Type Swivel Arm
Apple Core Size 19
Product Series ED
Back to Top