webstrip_destaco
End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED25-25-25-350

Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 0.98 / 0.98
Length (in) 13.97
Tube Diameter (in) 0.98
Weight (lb) 1.36
Weight (kg) 0.62
Tube Combinations (mm) 25 / 25
Length (mm) 355
Tube Diameter (mm) 25
Product Type Swivel Arm
Tube Size 25 mm / 25 mm
Finish Blue
Product Series ED
DistributorGroup End Effectors
Product Function Robotic Tooling
Material Aluminum
Back to Top