webstrip_destaco
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED25-40-19-200

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.57
Length (in) 8.11
Weight (lb) 0.97
Apple Core (in) 0.75
Length (mm) 206
Tube Diameter (mm) 40
Weight (kg) 0.44
Apple Core (mm) 19
Material Aluminum
Product Function Robotic Tooling
Apple Core Size 19
283-HTS_TARIFF_CODE 76109090
Product Series ED
DistributorGroup End Effectors
Finish Blue
Tube Size 40 mm
Product Type Swivel Arm
283-COUNTRY_OF_ORIGIN GB
Back to Top