destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED25-40-19-400

Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.75
Length (in) 15.9
Weight (lb) 1.52
Tube Diameter (in) 1.57
Weight (kg) 0.69
Apple Core (mm) 19
Tube Diameter (mm) 40
Length (mm) 403.9
DistributorGroup End Effectors
Product Series ED
Tube Size 40 mm
Material Aluminum
Product Function Robotic Tooling
Finish Blue
Apple Core Size 19
Product Type Swivel Arm
Back to Top