destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø25mm/1.00"

CPI-ED25-40-25-200

Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 1.57 / 0.98
Weight (lb) 0.99
Tube Diameter (in) 1.57|0.98
Length (in) 8.19
Length (mm) 207.9
Weight (kg) 0.45
Tube Combinations (mm) 40 / 25
Tube Diameter (mm) 40|25
Finish Blue
Product Series ED
Material Aluminum
Product Function Robotic Tooling
Tube Size 40 mm / 25 mm
Product Type Swivel Arm
DistributorGroup End Effectors
Back to Top