destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø25mm/1.00"

CPI-ED25-40-25-250

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.13
Tube Diameter (in) 1.57|0.98
Length (in) 10.12
Tube Combinations (in) 1.57 / 0.98
Tube Combinations (mm) 40 / 25
Tube Diameter (mm) 40|25
Length (mm) 257.03
Weight (kg) 0.51
Product Series ED
Product Type Swivel Arm
Finish Blue
Tube Size 40 mm / 25 mm
Material Aluminum
Product Function Robotic Tooling
DistributorGroup End Effectors
Back to Top