destacofullWidthHeight
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø25mm/1.00"

CPI-ED25-40-25-300

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 12.06
Weight (lb) 1.27
Tube Diameter (in) 1.57|0.98
Tube Combinations (in) 1.57 / 0.98
Tube Combinations (mm) 40 / 25
Length (mm) 306.4
Tube Diameter (mm) 40|25
Weight (kg) 0.57
Finish Blue
Product Function Robotic Tooling
Product Type Swivel Arm
Product Series ED
DistributorGroup End Effectors
Material Aluminum
Tube Size 40 mm / 25 mm
Back to Top