destacofullWidthHeight
End Effectors
Destaco’s CPI-ES10-075 Series of single end extensions for apple core are designed for 1.00” rod extensions and 0.75” apple cores.

CPI-ES10-075-26

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 26
Weight (lb) 1.94
Tube Diameter (in) 1.00
Apple Core (in) 0.75
Length (mm) 660.4
Weight (kg) 0.88
Apple Core (mm) 19
Tube Diameter (mm) 25.4
Product Type Single End Extensions
Product Function Robotic Tooling
Material Aluminum
Apple Core Size 19
Finish Silver
DistributorGroup End Effectors
Tube Size 1.00 in
Product Series ES
Back to Top