Maximum Static Clamp Load (ft lb)
200
Tube Diameter (in)
1.00
Weight (lb)
2.12
Length (in)
28
Maximum Static Clamp Load (Nm)
271
max_static_clamp_load_metric
271
Tube Diameter (mm)
25.4
Length (mm)
711.2
Weight (kg)
0.96
Product Function
Robotic Tooling