Length (in)
24
Tube Diameter (in)
1.50
Maximum Static Clamp Load (ft lb)
200
Weight (lb)
1.89
Length (mm)
609.6
Maximum Static Clamp Load (Nm)
271
Weight (kg)
0.86
max_static_clamp_load_metric
271
Tube Diameter (mm)
38.1
Product Type
Single End Extensions