destacofullWidthHeight
End Effectors
Destaco’s CPI-EST-00-1E-24 Series of nest pad brackets.

CPI-EST-00-25-410

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 0.31
Weight (kg) 0.14
DistributorGroup End Effectors
Product Series EST
Product Function Robotic Tooling
Product Type Nest Pad Bracket
Back to Top