destacofullWidthHeight
End Effectors
Destaco’s CPI-NPG-10-04 Series of nest pad guides.

CPI-NPG-10-14

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 14
Length (mm) 355.6
Product Type Nest Pad Guides
Product Series NPG
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top