destacofullWidthHeight
End Effectors
Destaco’s CPI-NPG-24S-3.5-04 Series of nest pad guides.

CPI-NPG-24S-3.5-08

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 8
Length (in) 3.5
Height (mm) 203.2
Length (mm) 88.9
DistributorGroup End Effectors
Product Series NPG
Product Type Nest Pad Guides
Product Function Robotic Tooling
Back to Top