destacofullWidthHeight
End Effectors
Destaco’s CPI-NPG-24S-3.5-04 Series of nest pad guides.

CPI-NPG-24S-4.5-04

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 4.5
Height (in) 4
Height (mm) 101.6
Length (mm) 114.3
Product Series NPG
Product Type Nest Pad Guides
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top