destacofullWidthHeight
End Effectors
Destaco’s CPI-RT-2-4-15 Series of nest pad blocks feature ribbed neoprene.

CPI-RT-1-4-60

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 4
Height (in) 1
Length (mm) 101.6
Height (mm) 25.4
Material Neoprene
DistributorGroup End Effectors
Product Series RT
Durometer 60 (Black)
Product Function Robotic Tooling
Product Type Nest Pad
Back to Top