destacofullWidthHeight
End Effectors
Destaco’s CPI-RT-2-4-15 Series of nest pad blocks feature ribbed neoprene.

CPI-RT-1-6-60

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 6
Height (in) 1
Height (mm) 25.4
Length (mm) 152.4
Product Type Nest Pad
DistributorGroup End Effectors
Durometer 60 (Black)
Product Series RT
Material Neoprene
Product Function Robotic Tooling
Back to Top