CPI-RT-1_2-8-45
CPI-RT-1/2-8-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Length (in)
8
Height (in)
0.5
Length (mm)
203.2
Height (mm)
12.7
DistributorGroup
End Effectors
Durometer
45 (Red)
Product Series
RT
Material
Neoprene
Product Type
Nest Pad
Product Function
Robotic Tooling
Back to Top