destacofullWidthHeight
End Effectors
Destaco’s CPI-RT-2-4-15 Series of nest pad blocks feature ribbed neoprene.

CPI-RT-2-6-60

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 6
Height (in) 2
Length (mm) 152.4
Height (mm) 50.8
Durometer 60 (Black)
Material Neoprene
Product Series RT
Product Type Nest Pad
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top