Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-RT-2-4-15 Series of nest pad blocks feature ribbed neoprene.

CPI-RT-4-8-60

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 8
Height (in) 4
Length (mm) 203.2
Height (mm) 101.6
Product Function Robotic Tooling
Product Type Nest Pad
Durometer 60 (Black)
Material Neoprene
Product Series RT
DistributorGroup End Effectors
Back to Top