Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SAP-10
CPI-SAP-10
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.2
Apple Core (in)
0.75
Apple Core (mm)
19
Proximity Switch Size (mm)
10
Sensor Diameter (mm)
10
Weight (kg)
0.091
Product Function
Robotic Tooling
Apple Core Size
19
DistributorGroup
End Effectors
Product Series
SAP
Product Type
Proximity Switch Mounts
Back to Top