Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-SECM-2520M Series of wrist clamps will connect a 25 mm tube to a 20 mm tube.

CPI-SECM-1075

Visit Product Series:
CAD

Product Details Unit View:
Max Static Clamp Load 1 (ft lb) 10.0
Weight (lb) 0.17
Max Static Clamp Load 2 (ft lb) 8.0
Tube Diameter (in) 0.75|1.00
Tube Combinations (in) 1.00 / 0.75
max_static_clamp_load1_metric 13.6
Tube Combinations (mm) 25.4 / 19
max_static_clamp_load2_metric 10.8
Weight (kg) 0.08
Tube Diameter (mm) 19|25.4
Max Static Clamp Load 1 (Nm) 13.6
Max Static Clamp Load 2 (Nm) 10.8
Product Type Wrist Clamp
PublishedDate 1675441308000
Product Series SECM
Product Function Robotic Tooling
Tube Size 1.00 in / 0.75 in
Material Aluminum
DistributorGroup End Effectors
Back to Top