webstrip_destaco
End Effectors
Destaco’s CPI-ST Series of tool storage carts are ideal for transporting end effector models.

CPI-TC-4860-DP-FP

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 60.0
Length (mm) 1524.0
Product Function Robotic Tooling
Product Type Tool Storage Cart
Product Series TC
DistributorGroup End Effectors
PublishedDate 1675539802000
Back to Top