destacofullWidthHeight
End Effectors
Destaco’s CPI-TH-25-6.5 Series of tool storage cans are ideal for quick, and accessible, tool storage.

CPI-TH-250-12.5-BF

Visit Product Series:
CAD

Download
Product Details Unit View:
Tube Diameter (in) 2.50
Height (in) 12.5
Height (mm) 317.5
Tube Diameter (mm) 63.5
Product Series TH
DistributorGroup End Effectors
Tube Size 2.50 in
Product Function Robotic Tooling
Product Type Tool Storage Can
Back to Top