destacofullWidthHeight
End Effectors
Destaco’s CPI-TH-25-6.5 Series of tool storage cans are ideal for quick, and accessible, tool storage.

CPI-TH-250-6.5-BF

Visit Product Series:
CAD

Download
Product Details Unit View:
Height (in) 6.5
Tube Diameter (in) 2.50
Height (mm) 165.1
Tube Diameter (mm) 63.5
Product Type Tool Storage Can
DistributorGroup End Effectors
Tube Size 2.50 in
Product Series TH
Product Function Robotic Tooling
Back to Top