destacofullWidthHeight
End Effectors
Destaco’s CPI-THM-250 Series of single mushroom tool holders are designed for 2.50” tubes.

CPI-THM-250

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.4
Tube Diameter (in) 2.50
Weight (kg) 0.635
Tube Diameter (mm) 63.5
Product Type Tool Holder
Product Function Robotic Tooling
DistributorGroup End Effectors
Material Aluminum
PublishedDate 1675367630000
Tube Size 2.50 in
Product Series THM
Back to Top