Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-RT-2-4-15 Series of nest pad blocks feature ribbed neoprene.

CPI-UT-2-6-85

Visit Product Series:
CAD

Download
Product Details Unit View:
Height (in) 2
Backing Plate Height (in) 0.13
Length (in) 6
Height (mm) 50.8
Length (mm) 152.4
DistributorGroup End Effectors
Product Type Nest Pad
Product Function Robotic Tooling
Material Urethane
Product Series UT
Back to Top