Tube Combinations (in)
1.25 / 1.50
Maximum Static Clamp Load (ft lb)
380.0
Max Static Clamp Load 2 (ft lb)
460.0
Max Static Clamp Load 1 (ft lb)
380.0
Weight (lb)
1.41
Tube Diameter (in)
1.25|1.50
max_static_clamp_load1_metric
515.0
max_static_clamp_load_metric
515.0
Maximum Static Clamp Load (Nm)
515.0
Weight (kg)
0.64
Max Static Clamp Load 2 (Nm)
624.0
Tube Combinations (mm)
31.8 / 38.1
Tube Diameter (mm)
31.8|38.1
max_static_clamp_load2_metric
624.0
Max Static Clamp Load 1 (Nm)
515.0